Letzte Aktualisierung: April 12 2026 23:41:59.

Adapter cable
Connector M23, male, 12-pin D-sub connector, 2-row, without locking screws, male
, 25-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
Connector M23, male, 12-pin D-sub connector, 2-row, without locking screws, male
, 25-pin
Cable type: PUR Ø 6.0 mm
Color: black
Cable design: 6x2x0.19 mm²
Number of shields: 1
Cable length: 1.00 m
ID number
ID number
533055-01
Cable type
Cable type
PUR Ø 6.0 mm
Color
Color
black
Cable design
Cable design
6x2x0.19 mm²
Number of shields
Number of shields
1
Cable length
Cable length
1.00 m
SCIP ID
SCIP ID
7e25462f-60d1-4b51-9e00-ae919087acdd
Downloads / CAD / Mounting / Documentation