Letzte Aktualisierung: April 16 2026 23:39:34.

AK ERA 4880
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERA 4880
Incremental modular angle encoder without integral bearing
Line count: 3000
Drum outside diameter: 76.75 mm
Grating period: 80.000 µm
Output signal: ~1Vpp
Cutoff frequency (-3 dB):350.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Protection rating: IP40 (EN60529)
Operating temperature: -10/+80 °C
Electrical connection: Mounted coupling, male,
12-pin with flange
Pin configuration: D549380
Cable length: 0.40 m
Cable type: PUR Ø 3.7 mm
ID number
ID number
533910-20
Line count
Line count
3000
Drum outside diameter
Drum outside diameter
76.75 mm
Grating period
Grating period
80.000 µm
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
350.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Protection rating
Protection rating
IP40 (EN60529)
Operating temperature
Operating temperature
-10/+80 °C
Electrical connection
Electrical connection
Mounted coupling, male, 12-pin with flange
Pin configuration
Pin configuration
D549380
Cable length
Cable length
0.40 m
Cable type
Cable type
PUR Ø 3.7 mm
SCIP ID
SCIP ID
5c6a40d5-dd6c-43ef-8c38-d7acc3aecad9
Downloads / CAD / Mounting / Documentation