Letzte Aktualisierung: April 09 2026 23:29:38.
Adapter cable
for different connector connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 8.0 mm
Cable design: 1x4x0.14+4x1.0
Flange version:
Shaft:
Degree of protection:
Electrical connection:
Pin configuration: D530456
Connecting direction:
Cable length: 8.00 m
Special characteristics,rotational encoders:
for different connector connection
Cable type: PUR Ø 8.0 mm
Cable design: 1x4x0.14+4x1.0
Flange version:
Shaft:
Degree of protection:
Electrical connection:
Pin configuration: D530456
Connecting direction:
Cable length: 8.00 m
Special characteristics,rotational encoders:
ID number
ID number
534855-08
Cable type
Cable type
PUR Ø 8.0 mm
Cable design
Cable design
1x4x0.14+4x1.0
Flange version
Flange version
Shaft
Shaft
Degree of protection
Degree of protection
Electrical connection
Electrical connection
Pin configuration
Pin configuration
D530456
Connecting direction
Connecting direction
Cable length
Cable length
8.00 m
Special characteristics,rotational encoders
Special characteristics,rotational encoders
SCIP ID
SCIP ID
901a19d7-bfc4-450d-80de-b0f5a7894939