Letzte Aktualisierung: April 08 2026 23:30:39.

ROD 1050
Incremental rotary encoder with integral bearing for separate shaft coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROD 1050
Incremental rotary encoder with integral bearing for separate shaft coupling
Line count: 1000
Output signal: ~11µApp
Cutoff frequency (-3 dB): 180.00 kHz
Power supply: 5 V (+-10 %)
Flange version: Synchro flange Ø 36.5 mm,
centering collar 33 mm,
bolt circle Ø 26 mm, 4 x
M3 Shaft: Solid shaft, diameter 4
mm, length 12.5 mm
Degree of protection: IP64 (EN60529)
Operating temperature: -10/+85 °C
Electrical connection: Connector M23, male, 9-pin
Pin configuration: D295051
Connecting direction: Cable outlet for axial and
radial use
Cable length: 3.00 m
Special characteristics, rotational encoders: none
Please pay attention to the product documentation!
ID number
ID number
534902-45
Line count
Line count
1000
Output signal
Output signal
~11µApp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
180.00 kHz
Power supply
Power supply
5 V (+-10 %)
Flange version
Flange version
Synchro flange Ø 36.5 mm, centering collar 33 mm, bolt circle Ø 26 mm, 4 x M3 Shaft: Solid shaft, diameter 4 mm, length 12.5 mm
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
-10/+85 °C
Electrical connection
Electrical connection
Connector M23, male, 9-pin
Pin configuration
Pin configuration
D295051
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
3.00 m
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Please pay attention to the product documentation!
SCIP ID
SCIP ID
570e9513-182d-42e8-87a5-06f6945412d0
Downloads / CAD / Mounting / Documentation