Letzte Aktualisierung: April 09 2026 23:29:38.

Scanning head LIF 98W

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scanning head LIF 98W
Signal period: 7.25 µm
Coefficient of thermal
expansion: ~0 ppm/K
Mounting: with screws
Output signal: 1 Vpp
Max. scanning frequency: 200 kHz
Power supply: 5V (+/-5%)
Cable type: PUR D=3.7 mm flexible
Cable length: 0.50 m
El. connection: D-sub connector male
15-pin, 2-row with
integrated electronics
Pin layout: D330978
Special features: none
ID number
ID number
535036-01
Signal period
Signal period
7.25 µm
Coefficient of thermal
expansion
expansion
~0 ppm/K
Mounting
Mounting
with screws
Output signal
Output signal
1 Vpp
Max. scanning frequency
Max. scanning frequency
200 kHz
Power supply
Power supply
5V (+/-5%)
Cable type
Cable type
PUR D=3.7 mm flexible
Cable length
Cable length
0.50 m
El. connection
El. connection
D-sub connector male 15-pin, 2-row with integrated electronics
Pin layout
Pin layout
D330978
Special features
Special features
none
SCIP ID
SCIP ID
4162aca3-fba4-41b4-987d-3259647ad915
Downloads / CAD / Mounting / Documentation