Letzte Aktualisierung: April 12 2026 23:41:59.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 6.0 mm
Cable design: 6x2x0.19 mm²
Cable length: 0.50 m
Encoder side: Coupling M12, 14-pin
Side of subsequent Mating connector to LC or
electronic: LS connector, large, male,
12-pin
ID number
ID number
535046-N5
Cable type
Cable type
PUR Ø 6.0 mm
Cable design
Cable design
6x2x0.19 mm²
Cable length
Cable length
0.50 m
Encoder side
Encoder side
Coupling M12, 14-pin
Side of subsequent Mating connector to LC or
electronic
electronic
LS connector, large, male, 12-pin
SCIP ID
SCIP ID
c0387c02-0b28-49b0-9a18-2a72a885be48
Downloads / CAD / Mounting / Documentation