Letzte Aktualisierung: April 09 2026 23:29:38.

RCN 723F
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RCN 723F
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling
System accuracy: ±2.0''
Data interface: Fanuc02
Positions per revolution: 8388608
Output code: Binary
Power supply: 3.6 V ... 5.25 V
Shaft: Hollow shaft, diameter 60
mm Flange version: Flange with 200 mm outside
diameter and 180 mm
centering collar, drainage
channels, aluminum
Protection rating: IP64 (EN60529)
Operating temperature: 0/+50 °C
Electrical connection: Coupling M23, male, 17-pin
Pin configuration: D331817
Connecting direction: Cable outlet for axial and
radial use
Cable length: 1.00 m
Cable type: PUR Ø 6.0 mm
Special characteristics,Housing with two
rotational encoders: compressed air inlets
ID number
ID number
538758-02
System accuracy
System accuracy
±2.0''
Data interface
Data interface
Fanuc02
Positions per revolution
Positions per revolution
8388608
Output code
Output code
Binary
Power supply
Power supply
3.6 V ... 5.25 V
Shaft
Shaft
Hollow shaft, diameter 60 mm Flange version: Flange with 200 mm outside diameter and 180 mm centering collar, drainage channels, aluminum
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Electrical connection
Electrical connection
Coupling M23, male, 17-pin
Pin configuration
Pin configuration
D331817
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 6.0 mm
Special characteristics,Housing with two
rotational encoders
rotational encoders
compressed air inlets
Downloads / CAD / Mounting / Documentation