Letzte Aktualisierung: April 16 2026 23:39:34.
Connecting cable
Connector M23, metal housing, female, 17-pin free cable end
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
Connector M23, metal housing, female, 17-pin free cable end
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 4x2x0.16+4x0.5+4x0.16
Number of shields: 2
Cable length: 40.00 m
Special characteristics,Electronics in the
connecting cable: connecting element
Connector M23, metal housing, female, 17-pin free cable end
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 4x2x0.16+4x0.5+4x0.16
Number of shields: 2
Cable length: 40.00 m
Special characteristics,Electronics in the
connecting cable: connecting element
ID number
ID number
538797-40
Cable type
Cable type
PUR Ø 8.0 mm
Color
Color
black
Cable design
Cable design
4x2x0.16+4x0.5+4x0.16
Number of shields
Number of shields
2
Cable length
Cable length
40.00 m
Special characteristics,Electronics in the
connecting cable
connecting cable
connecting element
SCIP ID
SCIP ID
e6c8d434-6ca1-4b42-8780-9c053dc29a98