Letzte Aktualisierung: April 01 2026 23:36:30.

ECN 413
Incremental sealed linear encoder with large cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 413
Incremental sealed linear encoder with large cross section
Measuring length:
Accuracy grade: ±
Grating period:
Fastening type:
Output signal:
Reference mark position:
Coupling version: Stator coupling for plane
surface (hole circle Ø 63
mm)
Shaft: Blind hollow shaft with
clamping ring, diameter 12
mm, depth 24 mm
Special characteristics, rotational encoders: none
ID number
ID number
539383-15
Measuring length
Measuring length
Accuracy grade
Accuracy grade
±
Grating period
Grating period
Fastening type
Fastening type
Output signal
Output signal
Reference mark position
Reference mark position
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 63 mm)
Shaft
Shaft
Blind hollow shaft with clamping ring, diameter 12 mm, depth 24 mm
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Downloads / CAD / Mounting / Documentation
  • CAD Download