Letzte Aktualisierung: April 09 2026 23:29:38.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable design: 7x2x0.09
Encoder connection 1: D-sub connector, 2-row,
with locking screws,
female, 9-pin
Assignment: D676926
Encoder connection 2: D-sub connector, 2-row,
with locking screws,
female, 9-pin
Assignment: D676926
Cable length: 1.00 m
Additional connection: DIN coupling, female,
3-pin
Assignment: D683372
Length additional cable: 0.15 m
Color: grey
Company identification: HEIDENHAIN
 
ID number
ID number
540540-05
Cable design
Cable design
7x2x0.09
Encoder connection 1
Encoder connection 1
D-sub connector, 2-row, with locking screws, female, 9-pin
Assignment
Assignment
D676926
Encoder connection 2
Encoder connection 2
D-sub connector, 2-row, with locking screws, female, 9-pin
Assignment
Assignment
D676926
Cable length
Cable length
1.00 m
Additional connection
Additional connection
DIN coupling, female, 3-pin
Assignment
Assignment
D683372
Length additional cable
Length additional cable
0.15 m
Color
Color
grey
Company identification
Company identification
HEIDENHAIN
 
SCIP ID
SCIP ID
ee1cd8a7-07c7-46ab-974a-2924ce72d730
Downloads / CAD / Mounting / Documentation