Letzte Aktualisierung: April 16 2026 23:39:34.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable design: 15x0.09
Encoder connection 1: Mini-DIN connector,
female 20-pin
Assignment: D685332
Encoder connection 2: Mini-DIN connector, male
8-pin
Assignment: D683565
Cable length: 3.00 m
Additional connection: DIN coupling, female,
3-pin
Assignment: D683372
Length of additional cable: 0.15 m
Color: grey
Company identification: HEIDENHAIN
ID number
ID number
540550-42
Cable design
Cable design
15x0.09
Encoder connection 1
Encoder connection 1
Mini-DIN connector, female 20-pin
Assignment
Assignment
D685332
Encoder connection 2
Encoder connection 2
Mini-DIN connector, male 8-pin
Assignment
Assignment
D683565
Cable length
Cable length
3.00 m
Additional connection
Additional connection
DIN coupling, female, 3-pin
Assignment
Assignment
D683372
Length of additional cable
Length of additional cable
0.15 m
Color
Color
grey
Company identification
Company identification
HEIDENHAIN