Letzte Aktualisierung: April 09 2026 23:29:38.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable design: 4x2x0.16 mm²
Encoder connection 1: D-sub connector, 2-row,
with locking screws,
male, 15-pin
Assignment: D330978
Encoder connection 2: D-sub connector, 2-row,
with locking screws,
male, 15-pin
Assignment: D330978
Cable length: 1.00 m
Additional connection: DIN coupling, female,
3-pin
Assignment: D683372
Length additional cable: 0.15 m
Color: grey
Company identification: HEIDENHAIN
ID number
ID number
540552-54
Cable design
Cable design
4x2x0.16 mm²
Encoder connection 1
Encoder connection 1
D-sub connector, 2-row, with locking screws, male, 15-pin
Assignment
Assignment
D330978
Encoder connection 2
Encoder connection 2
D-sub connector, 2-row, with locking screws, male, 15-pin
Assignment
Assignment
D330978
Cable length
Cable length
1.00 m
Additional connection
Additional connection
DIN coupling, female, 3-pin
Assignment
Assignment
D683372
Length additional cable
Length additional cable
0.15 m
Color
Color
grey
Company identification
Company identification
HEIDENHAIN