Letzte Aktualisierung: April 09 2026 23:29:38.
Adapter cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
Application: Touch probe
Electrical connection: D-sub connector, 2-row,
with locking screws,
male, 9-pin
Electrical connection 2: DIN connector, female
5-pin
Number of outputs per modul: 1
Cable length: 1.00 m
Company identification: HEIDENHAIN
Application: Touch probe
Electrical connection: D-sub connector, 2-row,
with locking screws,
male, 9-pin
Electrical connection 2: DIN connector, female
5-pin
Number of outputs per modul: 1
Cable length: 1.00 m
Company identification: HEIDENHAIN
ID number
ID number
540660-43
Application
Application
Touch probe
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 9-pin
Electrical connection 2
Electrical connection 2
DIN connector, female 5-pin
Number of outputs per modul
Number of outputs per modul
1
Cable length
Cable length
1.00 m
Company identification
Company identification
HEIDENHAIN