Letzte Aktualisierung: April 16 2026 23:39:34.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 4.5 mm
Cable design: 4x2x0.16 mm²
Cable length: 6.00 m
Encoder side: Coupling M12, 14-pin
Side of subsequent electronic: Coupling M23, male, 17-pin
ID number
ID number
547300-06
Cable type
Cable type
PUR Ø 4.5 mm
Cable design
Cable design
4x2x0.16 mm²
Cable length
Cable length
6.00 m
Encoder side
Encoder side
Coupling M12, 14-pin
Side of subsequent electronic
Side of subsequent electronic
Coupling M23, male, 17-pin
SCIP ID
SCIP ID
82d110fc-447f-46f4-b319-7d7480c71e7c
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
1036555-06
Info
please note: bigger cable diameter (6 mm), see IIV 30/2016