Letzte Aktualisierung: April 09 2026 23:29:38.

Output cable
Female housing, 1-row, 10-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Output cable
Female housing, 1-row, 10-pin
Coupling M23, male, 12-pin Cable type: PUR Ø 3.7 mm
Cable design: 6x2x0.05 mm²
Cable length: 1.20 m
ID number
ID number
549397-05
Coupling M23, male, 12-pin Cable type
Coupling M23, male, 12-pin Cable type
PUR Ø 3.7 mm
Cable design
Cable design
6x2x0.05 mm²
Cable length
Cable length
1.20 m
SCIP ID
SCIP ID
6ec95e19-aca9-4be1-9ad3-f00e2a0fcdca
Downloads / CAD / Mounting / Documentation