Letzte Aktualisierung: April 09 2026 23:29:38.

Output cable
Female housing, 1-row, 10-pin D-sub connector, 2-row, with locking screws, with
integrated electronics, coated

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Output cable
Female housing, 1-row, 10-pin D-sub connector, 2-row, with locking screws, with
integrated electronics, coated
Cable type: PUR Ø 3.7 mm
Cable design: 6x2x0.05 mm²
Cable length: 2.00 m
ID number
ID number
549448-02
Cable type
Cable type
PUR Ø 3.7 mm
Cable design
Cable design
6x2x0.05 mm²
Cable length
Cable length
2.00 m
SCIP ID
SCIP ID
fb9d752a-359e-4607-b4ee-ca5526e58e74
Downloads / CAD / Mounting / Documentation