Letzte Aktualisierung: April 01 2026 23:36:30.

ECN 413
Rotary encoder with integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 413
Rotary encoder with integral bearing
Positions per revolution: 8192
Data interface: SSI39n1 serial output
signals, word length 13
bits without parity bit,
ascending values
clockwise, with datum
setting and rotational
direction reversal by pin,
limited monostable
multivibrator time and
activated with negative
edge.
Output code: Gray
Line count: 512
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 65.00 kHz
Power supply: 10 V ... 30 V
Coupling version: Stator coupling for plane
surface (hole circle Ø 63
mm)
Shaft: Blind hollow shaft with
clamping ring, diameter 12
mm, depth 24 mm
Degree of protection: IP 64 (EN 60529)
Operating temperature: -40/+100 °C
Electrical connection: Flange socket, male,
17-pin
Pin configuration: D533688
Connecting direction: radial
Special characteristics, rotational encoders: none
ID number
ID number
558909-04
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
SSI39n1 serial output signals, word length 13 bits without parity bit, ascending values clockwise, with datum setting and rotational direction reversal by pin, limited monostable multivibrator time and activated with negative edge.
Output code
Output code
Gray
Line count
Line count
512
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
65.00 kHz
Power supply
Power supply
10 V ... 30 V
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 63 mm)
Shaft
Shaft
Blind hollow shaft with clamping ring, diameter 12 mm, depth 24 mm
Degree of protection
Degree of protection
IP 64 (EN 60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
Flange socket, male, 17-pin
Pin configuration
Pin configuration
D533688
Connecting direction
Connecting direction
radial
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
586647-04