Letzte Aktualisierung: April 09 2026 23:29:38.

AE SENC 150

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AE SENC 150
Grating period: 20.000 µm
Output signal: Differential TTL output
Resolution: 1 µm at 4-fold evaluation
Power supply: 5V+-5%
Electrical connection: D-sub connector, metal
housing, 2-row, with
locking screws, male,
9-pin
Cable type: PVC Ø 5.0 mm
Cable length: 1.50 m
5.0 foot
60 inch
Company identification: Acu-Rite
ID number
ID number
572282-51
Grating period
Grating period
20.000 µm
Output signal
Output signal
Differential TTL output
Resolution
Resolution
1 µm at 4-fold evaluation
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
D-sub connector, metal housing, 2-row, with locking screws, male, 9-pin
Cable type
Cable type
PVC Ø 5.0 mm
Cable length
Cable length
1.50 m 5.0 foot 60 inch
Company identification
Company identification
Acu-Rite
Downloads / CAD / Mounting / Documentation