Letzte Aktualisierung: April 12 2026 23:41:59.

Output cable
Female housing, 1-row, 10-pin D-sub connector 45°, metal housing, 2-row, with lo
cking screws, male, 9-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Output cable
Female housing, 1-row, 10-pin D-sub connector 45°, metal housing, 2-row, with lo
cking screws, male, 9-pin
Cable type: PUR Ø 3.7 mm
Cable design: 6x2x0.05 mm²
Cable length: 0.80 m
ID number
ID number
572652-01
Cable type
Cable type
PUR Ø 3.7 mm
Cable design
Cable design
6x2x0.05 mm²
Cable length
Cable length
0.80 m
SCIP ID
SCIP ID
3c3aa905-ba56-4877-8b0b-27f1a4ed95dc
Downloads / CAD / Mounting / Documentation