Letzte Aktualisierung: April 01 2026 23:36:30.

QAN 320L Asynchronous motor
Type of cooling and airflow

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QAN 320L Asynchronous motor
Type of cooling and airflow
direction: Radial fan
Type of circuit in motor
winding: Wye
Rated power: 40.00 kW
Rated torque: 255.0 Nm
Rated speed: 1500 1/min
Maximum rotational speed: 8000 min-1
Length of flange edge: 310 mm
Diameter shaft end: 55.0 mm
Form of shaft end: without feather key
Balance of shaft end: full (full key)
Vibration severity grade: SR
Integrated rotary encoder
type: ERN 1381
Line count: 1024
Location of power connection:top
Fastening type: Flange and base
ID number
ID number
577484-03
direction
direction
Radial fan
Type of circuit in motor
winding
winding
Wye
Rated power
Rated power
40.00 kW
Rated torque
Rated torque
255.0 Nm
Rated speed
Rated speed
1500 1/min
Maximum rotational speed
Maximum rotational speed
8000 min-1
Length of flange edge
Length of flange edge
310 mm
Diameter shaft end
Diameter shaft end
55.0 mm
Form of shaft end
Form of shaft end
without feather key
Balance of shaft end
Balance of shaft end
full (full key)
Vibration severity grade
Vibration severity grade
SR
Integrated rotary encoder
type
type
ERN 1381
Line count
Line count
1024
Location of power connection
Location of power connection
top
Fastening type
Fastening type
Flange and base
SCIP ID
SCIP ID
41a57349-f723-49ea-b4c5-d3c5af14573c
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
577484-43