Letzte Aktualisierung: April 16 2026 23:39:34.

RCN 223F
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RCN 223F
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling
System accuracy: ±2.5''
Data interface: Fanuc02
Positions per revolution: 8388608
Output code: Binary
Power supply: 5 V (+-5 %)
Shaft: Hollow through shaft for
axial clamping, diameter
20 mm
Flange version: Rectangular flange with 85
mm centering collar,
drainage channels,
aluminum
Protection rating: IP64 (EN60529)
Operating temperature: 0/+50 °C
Electrical connection: free cable end
Pin configuration: D331817
Connecting direction: Cable outlet for axial and
radial use
Cable length: 2.00 m
Cable type: PUR Ø 6.0 mm
Special characteristics, rotational encoders: Special PCBA fastening
ID number
ID number
578239-01
System accuracy
System accuracy
±2.5''
Data interface
Data interface
Fanuc02
Positions per revolution
Positions per revolution
8388608
Output code
Output code
Binary
Power supply
Power supply
5 V (+-5 %)
Shaft
Shaft
Hollow through shaft for axial clamping, diameter 20 mm
Flange version
Flange version
Rectangular flange with 85 mm centering collar, drainage channels, aluminum
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D331817
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
2.00 m
Cable type
Cable type
PUR Ø 6.0 mm
Special characteristics, rotational encoders
Special characteristics, rotational encoders
Special PCBA fastening
SCIP ID
SCIP ID
d4563649-7e24-49af-beea-1c22d6bb9d01
Downloads / CAD / Mounting / Documentation