Letzte Aktualisierung: April 08 2026 23:30:39.
Connecting cable
Coupling M12, male, 4-pin Coupling M12, male, 4-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
Coupling M12, male, 4-pin Coupling M12, male, 4-pin
Cable type: no specified value
Color: green
Cable design: 4x0.34
Number of shields: 1
Cable length: 5.00 m
Coupling M12, male, 4-pin Coupling M12, male, 4-pin
Cable type: no specified value
Color: green
Cable design: 4x0.34
Number of shields: 1
Cable length: 5.00 m
ID number
ID number
584404-01
Cable type
Cable type
no specified value
Color
Color
green
Cable design
Cable design
4x0.34
Number of shields
Number of shields
1
Cable length
Cable length
5.00 m