Letzte Aktualisierung: April 16 2026 23:39:34.

SENC 150
Incremental sealed linear encoder with small cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
SENC 150
Incremental sealed linear encoder with small cross section
Measuring length: 625 mm
654.05 mm (max)
24.0 inch
25.75 inch (max)
Accuracy grade: ± 5.0 µm
Grating period: 20.000 µm
Fastening type: End block + mounting spar
Output signal: Differential TTL output
Resolution: 5 µm at 4-fold evaluation
Reference mark position:not defined
Power supply: 5V+-5%
Electrical connection: Cable connector, circular,
male, 14-pin
Cable type: PVC Ø 5.0 mm with armor Ø
8.25 mm
Cable length: 3.00 m
10.0 foot
Company identification: Acu-Rite
ID number
ID number
585245-AC
Measuring length
Measuring length
625 mm 654.05 mm (max) 24.0 inch 25.75 inch (max)
Accuracy grade
Accuracy grade
± 5.0 µm
Grating period
Grating period
20.000 µm
Fastening type
Fastening type
End block + mounting spar
Output signal
Output signal
Differential TTL output
Resolution
Resolution
5 µm at 4-fold evaluation
Reference mark position
Reference mark position
not defined
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
Cable connector, circular, male, 14-pin
Cable type
Cable type
PVC Ø 5.0 mm with armor Ø 8.25 mm
Cable length
Cable length
3.00 m 10.0 foot
Company identification
Company identification
Acu-Rite
Downloads / CAD / Mounting / Documentation