Letzte Aktualisierung: April 08 2026 23:30:39.

Connecting cable
Connector M12, female, 4-pin Cable cut to length

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Connecting cable
Connector M12, female, 4-pin Cable cut to length
Cable type: PUR Ø 5.0 mm
Color: black
Cable design: 4x0.34
Number of shields: 1
Cable length: 5.00 m
ID number
ID number
586238-01
Cable type
Cable type
PUR Ø 5.0 mm
Color
Color
black
Cable design
Cable design
4x0.34
Number of shields
Number of shields
1
Cable length
Cable length
5.00 m