Letzte Aktualisierung: April 01 2026 23:36:30.

ECN 413
Rotary encoder with integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 413
Rotary encoder with integral bearing
Positions per revolution: 8192
Data interface: EnDat01
Output code: Binary
Line count: 2048
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 400.00 kHz
Power supply: 3.6 V ... 14 V
Coupling version: Stator coupling for plane
surface (hole circle Ø 64
mm and hole circle Ø 81
mm, M3)
Type of Coupling: 44 Shaft: Hollow through shaft with
clamping ring usable on
both sides, diameter 14 mm
Type of Shaft: 70E
Protection rating: IP64 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: D-sub connector, metal
housing, 3-row, with
locking screws, male,
15-pin
Pin configuration: D581878
Connecting direction: Cable outlet for axial and
radial use
Cable length: 3.00 m
Special characteristics,shield 20 mm free of
rotational encoders: insulation, 130 mm before
connector
Please pay attention to the product documentation!
ID number
ID number
586645-37
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
EnDat01
Output code
Output code
Binary
Line count
Line count
2048
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
400.00 kHz
Power supply
Power supply
3.6 V ... 14 V
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 64 mm and hole circle Ø 81 mm, M3)
Type of Coupling
Type of Coupling
44 Shaft: Hollow through shaft with clamping ring usable on both sides, diameter 14 mm
Type of Shaft
Type of Shaft
70E
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
D-sub connector, metal housing, 3-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D581878
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
3.00 m
Special characteristics,shield 20 mm free of
rotational encoders
rotational encoders
insulation, 130 mm before connector
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
1065932-62
Info
Attention! 6m cable.