Letzte Aktualisierung: April 12 2026 23:41:59.

Adapter cable
Coupling M12, 14-pin D-sub connector, 3-row, with locking screws, male, 15-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
Coupling M12, 14-pin D-sub connector, 3-row, with locking screws, male, 15-pin
Cable type: PUR Ø 6.0 mm
Color: black
Cable design: 6x2x0.19 mm²
Number of shields: 1
Cable length: 6.00 m
Special characteristics, connecting cable: Special assignment, FAGOR
ID number
ID number
594610-06
Cable type
Cable type
PUR Ø 6.0 mm
Color
Color
black
Cable design
Cable design
6x2x0.19 mm²
Number of shields
Number of shields
1
Cable length
Cable length
6.00 m
Special characteristics, connecting cable
Special characteristics, connecting cable
Special assignment, FAGOR
SCIP ID
SCIP ID
ef179f34-78a6-4233-95db-89593f12838c
Downloads / CAD / Mounting / Documentation