Letzte Aktualisierung: April 12 2026 23:41:59.

Connecting cable
Connector M23, female, 17-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Connecting cable
Connector M23, female, 17-pin
Coupling M23, male, 17-pin Cable type: PUR Ø 6.0 mm
Color: black
Cable design: 6x2x0.19 mm²
Number of shields: 1
Cable length: 1.00 m
Special characteristics, connecting cable: Pos.Enc.
ID number
ID number
594893-01
Coupling M23, male, 17-pin Cable type
Coupling M23, male, 17-pin Cable type
PUR Ø 6.0 mm
Color
Color
black
Cable design
Cable design
6x2x0.19 mm²
Number of shields
Number of shields
1
Cable length
Cable length
1.00 m
Special characteristics, connecting cable
Special characteristics, connecting cable
Pos.Enc.
SCIP ID
SCIP ID
4fd23561-8f10-4d1b-a2f3-6401e9a5bc0c
Downloads / CAD / Mounting / Documentation