Letzte Aktualisierung: April 12 2026 23:41:59.
Adapter cable
Coupling M23, female, 12-pin D-sub connector, 2-row, with locking screws, male,
9-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
Coupling M23, female, 12-pin D-sub connector, 2-row, with locking screws, male,
9-pin
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 4x2x0.16+4x0.5
Number of shields: 1
Cable length: 8.50 m
Special characteristics,Special assignment, AMADA,
connecting cable: with changed counting
direction
Coupling M23, female, 12-pin D-sub connector, 2-row, with locking screws, male,
9-pin
Cable type: PUR Ø 8.0 mm
Color: black
Cable design: 4x2x0.16+4x0.5
Number of shields: 1
Cable length: 8.50 m
Special characteristics,Special assignment, AMADA,
connecting cable: with changed counting
direction
ID number
ID number
598465-N8
Cable type
Cable type
PUR Ø 8.0 mm
Color
Color
black
Cable design
Cable design
4x2x0.16+4x0.5
Number of shields
Number of shields
1
Cable length
Cable length
8.50 m
Special characteristics,Special assignment, AMADA,
connecting cable
connecting cable
with changed counting direction
SCIP ID
SCIP ID
d60f549d-aede-4df1-9cfb-1b171cd80853