Letzte Aktualisierung: April 16 2026 23:39:34.
Output cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Output cable
Cable type 1: EPG Ø 4.5 mm
Cable design 1: 16xAWG30/7
Number of shields: 1
Cable length: 0.50 m
Electrical connection 2: Female housing, 2-row,
15-pin
Electrical connection 1: Female housing, 2-row,
12-pin
Pin configuration 1: D323746
Color: black
Cable bushing 1: Crimp sleeve Ø 4.3 mm /
L= 7 mm
Cable bushing 2: Crimp sleeve
Operating temperature range conditional: -40/+100 °C
Special characteristics, output cable: with mounted cable entry
Brand: HEIDENHAIN
Type of packaging: Collective package in
box, quantity of 40
Please refer also to the general electrical
information in our brochures.
Cable type 1: EPG Ø 4.5 mm
Cable design 1: 16xAWG30/7
Number of shields: 1
Cable length: 0.50 m
Electrical connection 2: Female housing, 2-row,
15-pin
Electrical connection 1: Female housing, 2-row,
12-pin
Pin configuration 1: D323746
Color: black
Cable bushing 1: Crimp sleeve Ø 4.3 mm /
L= 7 mm
Cable bushing 2: Crimp sleeve
Operating temperature range conditional: -40/+100 °C
Special characteristics, output cable: with mounted cable entry
Brand: HEIDENHAIN
Type of packaging: Collective package in
box, quantity of 40
Please refer also to the general electrical
information in our brochures.
ID number
ID number
623224-55
Cable type 1
Cable type 1
EPG Ø 4.5 mm
Cable design 1
Cable design 1
16xAWG30/7
Number of shields
Number of shields
1
Cable length
Cable length
0.50 m
Electrical connection 2
Electrical connection 2
Female housing, 2-row, 15-pin
Electrical connection 1
Electrical connection 1
Female housing, 2-row, 12-pin
Pin configuration 1
Pin configuration 1
D323746
Color
Color
black
Cable bushing 1
Cable bushing 1
Crimp sleeve Ø 4.3 mm / L= 7 mm
Cable bushing 2
Cable bushing 2
Crimp sleeve
Operating temperature range conditional
Operating temperature range conditional
-40/+100 °C
Special characteristics, output cable
Special characteristics, output cable
with mounted cable entry
Brand
Brand
HEIDENHAIN
Type of packaging
Type of packaging
Collective package in box, quantity of 40
Please refer also to the general electrical
information in our brochures.
Downloads / CAD / Mounting / Documentation
Brochure
- Cables and Connectors ID 1206103-22, Brochure English
- Kabel und Steckverbinder, Brochure Japanese
- Interfaces ID 1078628-J3, Brochure Japanese
- Position Encoders for Servo Drives ID 208922-2R, Brochure English
- Position Encoders for Servo Drives ID 208922-1R, Brochure German
- Interfaces ID 1078628-14, Brochure German
- Interfaces ID 1078628-24, Brochure English
- Kabel und Steckverbinder, Brochure French
- Cables and Connectors ID 1206103-12, Brochure German