Letzte Aktualisierung: April 12 2026 23:41:59.
Connecting cable
D-sub connector 45°, metal housing, 2-row, with locking screws, female, 25-pin D
-sub connector, metal housing, 2-row, with locking screws, male, 25-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
D-sub connector 45°, metal housing, 2-row, with locking screws, female, 25-pin D
-sub connector, metal housing, 2-row, with locking screws, male, 25-pin
Cable type: PUR Ø 11.4 mm
Color: black
Cable design: 4x2x0.24+2x2x0.24+2x0.35
Number of shields: 5
Cable length: 5.00 m
D-sub connector 45°, metal housing, 2-row, with locking screws, female, 25-pin D
-sub connector, metal housing, 2-row, with locking screws, male, 25-pin
Cable type: PUR Ø 11.4 mm
Color: black
Cable design: 4x2x0.24+2x2x0.24+2x0.35
Number of shields: 5
Cable length: 5.00 m
ID number
ID number
625901-05
Cable type
Cable type
PUR Ø 11.4 mm
Color
Color
black
Cable design
Cable design
4x2x0.24+2x2x0.24+2x0.35
Number of shields
Number of shields
5
Cable length
Cable length
5.00 m
SCIP ID
SCIP ID
c25a5cfe-2854-491a-aa0c-db01065d7539