Letzte Aktualisierung: April 12 2026 23:41:59.
Output cable
Connector M23, female, 12-pin D-sub connector, 2-row, with locking screws, with
integrated electronics, coated
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Output cable
Connector M23, female, 12-pin D-sub connector, 2-row, with locking screws, with
integrated electronics, coated
Cable type: PUR Ø 4.5 mm
Cable design: 4x2x0.05 mm²+4x0.16 mm²
Cable length: 0.10 m
Connector M23, female, 12-pin D-sub connector, 2-row, with locking screws, with
integrated electronics, coated
Cable type: PUR Ø 4.5 mm
Cable design: 4x2x0.05 mm²+4x0.16 mm²
Cable length: 0.10 m
ID number
ID number
626008-N1
Cable type
Cable type
PUR Ø 4.5 mm
Cable design
Cable design
4x2x0.05 mm²+4x0.16 mm²
Cable length
Cable length
0.10 m
SCIP ID
SCIP ID
009770db-77e2-4d00-8d0d-39ee8a6ec046