Letzte Aktualisierung: April 12 2026 23:41:59.

Output cable
Female housing, 1-row, 8-pin Coupling M12, male, 8-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Output cable
Female housing, 1-row, 8-pin Coupling M12, male, 8-pin
Cable type: PUR Ø 3.7 mm
Cable design: 4x2x0.09 mm²
Cable length: 0.50 m
ID number
ID number
635062-05
Cable type
Cable type
PUR Ø 3.7 mm
Cable design
Cable design
4x2x0.09 mm²
Cable length
Cable length
0.50 m
SCIP ID
SCIP ID
edf74224-f46a-4b7b-a14c-3d97b7cf73be
Downloads / CAD / Mounting / Documentation