Letzte Aktualisierung: April 12 2026 23:41:59.

Connecting cable
D-sub connector, 2-row, with locking screws, male, 37-pin D-sub connector, metal
housing, 2-row, with locking screws, female, 37-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Connecting cable
D-sub connector, 2-row, with locking screws, male, 37-pin D-sub connector, metal
housing, 2-row, with locking screws, female, 37-pin
Cable type: PUR Ø 10.0 mm
Color: black
Cable design: 20x2x0.09
Number of shields: 1
Cable length: 1.00 m
Special characteristics,Socket side with pull-in
connecting cable: eye + housing part
included separately
ID number
ID number
635877-01
Cable type
Cable type
PUR Ø 10.0 mm
Color
Color
black
Cable design
Cable design
20x2x0.09
Number of shields
Number of shields
1
Cable length
Cable length
1.00 m
Special characteristics,Socket side with pull-in
connecting cable
connecting cable
eye + housing part included separately
SCIP ID
SCIP ID
ee754f7e-d520-4474-b3c5-fed318cfc79e
Downloads / CAD / Mounting / Documentation