Letzte Aktualisierung: April 12 2026 23:41:59.

Adapter cable
Coupling M12, 14-pin D-sub connector, 2-row, with locking screws, male, 9-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
Coupling M12, 14-pin D-sub connector, 2-row, with locking screws, male, 9-pin
Cable type: PUR Ø 6.0 mm
Color: black
Cable design: 6x2x0.19 mm²
Number of shields: 1
Cable length: 9.00 m
Special characteristics,Special assignment, Delem
connecting cable: company
ID number
ID number
647500-09
Cable type
Cable type
PUR Ø 6.0 mm
Color
Color
black
Cable design
Cable design
6x2x0.19 mm²
Number of shields
Number of shields
1
Cable length
Cable length
9.00 m
Special characteristics,Special assignment, Delem
connecting cable
connecting cable
company
SCIP ID
SCIP ID
a38c3470-003f-42e6-860f-b2c773dd86d8
Downloads / CAD / Mounting / Documentation