Letzte Aktualisierung: April 12 2026 23:41:59.

Connecting cable
D-sub connector 45°, metal housing, 3-row, with locking screws, female, 44-pin D
-sub connector 45°, metal housing, 3-row, with locking screws, male, 44-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Connecting cable
D-sub connector 45°, metal housing, 3-row, with locking screws, female, 44-pin D
-sub connector 45°, metal housing, 3-row, with locking screws, male, 44-pin
Cable type: PUR Ø 12.0 mm
Color: black
Cable design: 10x2xAWG24/7
Number of shields: 1
Cable length: 2.00 m
Special characteristics,Socket and pin side with
connecting cable: pull-in eye + housing part
included separately
ID number
ID number
652761-02
Cable type
Cable type
PUR Ø 12.0 mm
Color
Color
black
Cable design
Cable design
10x2xAWG24/7
Number of shields
Number of shields
1
Cable length
Cable length
2.00 m
Special characteristics,Socket and pin side with
connecting cable
connecting cable
pull-in eye + housing part included separately
SCIP ID
SCIP ID
ee71ce26-bc21-4a20-ad56-f0097998fab3
Downloads / CAD / Mounting / Documentation