Letzte Aktualisierung: April 09 2026 23:29:38.
Adapter cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
Application: Motor
Electrical connection: D-sub connector, 2-row,
with locking screws,
female, 9-pin
Electrical connection 2: Connector, male, 8-pin
Number of outputs per modul: 01
Cable length: 3.00 m
Company identification: HEIDENHAIN
Application: Motor
Electrical connection: D-sub connector, 2-row,
with locking screws,
female, 9-pin
Electrical connection 2: Connector, male, 8-pin
Number of outputs per modul: 01
Cable length: 3.00 m
Company identification: HEIDENHAIN
ID number
ID number
658775-22
Application
Application
Motor
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, female, 9-pin
Electrical connection 2
Electrical connection 2
Connector, male, 8-pin
Number of outputs per modul
Number of outputs per modul
01
Cable length
Cable length
3.00 m
Company identification
Company identification
HEIDENHAIN
SCIP ID
SCIP ID
2d4d5758-d736-41de-b470-9ee8823330cd