Letzte Aktualisierung: April 09 2026 23:29:38.
Connecting cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
Application: Camera
Electrical connection: BNC connector, male
Electrical connection 2: D-sub connector, 2-row,
with locking screws,
male, 9-pin
Number of outputs per modul: 01
Cable length: 3.65 m
Company identification: HEIDENHAIN
Application: Camera
Electrical connection: BNC connector, male
Electrical connection 2: D-sub connector, 2-row,
with locking screws,
male, 9-pin
Number of outputs per modul: 01
Cable length: 3.65 m
Company identification: HEIDENHAIN
ID number
ID number
660431-01
Application
Application
Camera
Electrical connection
Electrical connection
BNC connector, male
Electrical connection 2
Electrical connection 2
D-sub connector, 2-row, with locking screws, male, 9-pin
Number of outputs per modul
Number of outputs per modul
01
Cable length
Cable length
3.65 m
Company identification
Company identification
HEIDENHAIN