Letzte Aktualisierung: April 16 2026 23:39:34.
Adapter cable
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
Application: Zoom
Electrical connection: D-sub connector, 3-row,
with locking screws,
male, 44-pin
Electrical connection 2: D-sub connector, 2-row,
with locking screws,
female, 9-pin
Number of outputs per modul: 01
Cable length: 4.88 m
Company identification: HEIDENHAIN
Application: Zoom
Electrical connection: D-sub connector, 3-row,
with locking screws,
male, 44-pin
Electrical connection 2: D-sub connector, 2-row,
with locking screws,
female, 9-pin
Number of outputs per modul: 01
Cable length: 4.88 m
Company identification: HEIDENHAIN
ID number
ID number
660439-02
Application
Application
Zoom
Electrical connection
Electrical connection
D-sub connector, 3-row, with locking screws, male, 44-pin
Electrical connection 2
Electrical connection 2
D-sub connector, 2-row, with locking screws, female, 9-pin
Number of outputs per modul
Number of outputs per modul
01
Cable length
Cable length
4.88 m
Company identification
Company identification
HEIDENHAIN
SCIP ID
SCIP ID
111023e2-26c9-4a4d-9689-37e9367d8aa0