Letzte Aktualisierung: April 09 2026 23:29:38.

Adapter cable

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for touch probe connection Cable type: PUR Ø 6.0 mm
Cable design: 6x2x0.19 mm²
Cable length: 2.00 m
Encoder side: Connector M12, female,
12-pin
Side of subsequent D-sub connector, 3-row,
electronic: with locking screws, male,
15-pin
ID number
ID number
663631-02
for touch probe connection Cable type
for touch probe connection Cable type
PUR Ø 6.0 mm
Cable design
Cable design
6x2x0.19 mm²
Cable length
Cable length
2.00 m
Encoder side
Encoder side
Connector M12, female, 12-pin
Side of subsequent D-sub connector, 3-row,
electronic
electronic
with locking screws, male, 15-pin
SCIP ID
SCIP ID
7ff3d267-8b3d-4f39-91c0-c0ae041c2ca4
Downloads / CAD / Mounting / Documentation