Letzte Aktualisierung: April 12 2026 23:41:59.

Adapter cable

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for touch probe connection Cable type: PUR Ø 6.0 mm
Cable design: 6x2x0.19 mm²
Cable length: 4.00 m
Encoder side: Connector M12, female,
12-pin
Side of subsequent D-sub connector, 3-row,
electronic: with locking screws, male,
15-pin
ID number
ID number
663631-04
for touch probe connection Cable type
for touch probe connection Cable type
PUR Ø 6.0 mm
Cable design
Cable design
6x2x0.19 mm²
Cable length
Cable length
4.00 m
Encoder side
Encoder side
Connector M12, female, 12-pin
Side of subsequent D-sub connector, 3-row,
electronic
electronic
with locking screws, male, 15-pin
SCIP ID
SCIP ID
83138518-5ee3-4a26-a237-2877d1476236
Downloads / CAD / Mounting / Documentation