Letzte Aktualisierung: April 09 2026 23:29:38.

Connecting cable
D-sub connector, 2-row, with locking screws, male, 37-pin D-sub connector, 2-row
, with locking screws, male, 37-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Connecting cable
D-sub connector, 2-row, with locking screws, male, 37-pin D-sub connector, 2-row
, with locking screws, male, 37-pin
Cable type: PUR Ø 12.0 mm
Color: black
Cable design: 22x0.5+6x0.14
Number of shields: 1
Cable length: 2.00 m
ID number
ID number
664023-02
Cable type
Cable type
PUR Ø 12.0 mm
Color
Color
black
Cable design
Cable design
22x0.5+6x0.14
Number of shields
Number of shields
1
Cable length
Cable length
2.00 m
SCIP ID
SCIP ID
aaa7b660-cd33-4099-8f01-62ac0c385e9b
Downloads / CAD / Mounting / Documentation