Letzte Aktualisierung: April 16 2026 23:39:34.
Adapter cable
for different connector connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
for different connector connection
Cable type: PVC Ø 5.0 mm
Cable design: 3x2x0.05+2x0.2
Cable length: 1.00 m
Encoder side: Connector with bayonet
catch, male 6-pin
Side of subsequent electronic: no specified value
Company identification: Acu-Rite
for different connector connection
Cable type: PVC Ø 5.0 mm
Cable design: 3x2x0.05+2x0.2
Cable length: 1.00 m
Encoder side: Connector with bayonet
catch, male 6-pin
Side of subsequent electronic: no specified value
Company identification: Acu-Rite
ID number
ID number
664268-01
Cable type
Cable type
PVC Ø 5.0 mm
Cable design
Cable design
3x2x0.05+2x0.2
Cable length
Cable length
1.00 m
Encoder side
Encoder side
Connector with bayonet catch, male 6-pin
Side of subsequent electronic
Side of subsequent electronic
no specified value
Company identification
Company identification
Acu-Rite
SCIP ID
SCIP ID
00d943e1-5f4a-4389-9109-09c9e7ad972e