Letzte Aktualisierung: April 12 2026 23:41:59.
Adapter cable
Connector, M9 female 8-pin free cable end
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
Connector, M9 female 8-pin free cable end
Cable type: PUR Ø 4.5 mm
Color: black
Cable design: 4x2x0.05 mm²+1x0.05 mm²
Number of shields: 2
Cable length: 12.00 m
Connector, M9 female 8-pin free cable end
Cable type: PUR Ø 4.5 mm
Color: black
Cable design: 4x2x0.05 mm²+1x0.05 mm²
Number of shields: 2
Cable length: 12.00 m
ID number
ID number
664863-12
Cable type
Cable type
PUR Ø 4.5 mm
Color
Color
black
Cable design
Cable design
4x2x0.05 mm²+1x0.05 mm²
Number of shields
Number of shields
2
Cable length
Cable length
12.00 m
SCIP ID
SCIP ID
dc4b6173-bf04-4db9-a83d-3c1a4739c338