Letzte Aktualisierung: April 09 2026 23:29:38.

Connecting cable
D-sub connector, metal housing, 2-row, with locking screws, male, 15-pin D-sub c
onnector, metal housing, 2-row, with locking screws, male, 15-pin

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Connecting cable
D-sub connector, metal housing, 2-row, with locking screws, male, 15-pin D-sub c
onnector, metal housing, 2-row, with locking screws, male, 15-pin
Cable type: PUR Ø 5.7 mm
Color: black
Cable design: no specified value
Cable length: 11.00 m
ID number
ID number
667348-11
Cable type
Cable type
PUR Ø 5.7 mm
Color
Color
black
Cable design
Cable design
no specified value
Cable length
Cable length
11.00 m
SCIP ID
SCIP ID
c1a5f5dc-93a0-479d-8829-2d4c86674d9c
Downloads / CAD / Mounting / Documentation