Letzte Aktualisierung: April 16 2026 23:39:34.

RCN 8590F
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RCN 8590F
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling
System accuracy: ±1.0''
Data interface: Fanuc05
Positions per revolution: 536870912
Output code: Binary
Power supply: 3.6 V ... 14 V
Shaft: Hollow shaft, diameter
60 mm
Flange version: 54C
Protection rating: IP64 (EN60529)
Operating temperature: 0/+50 °C
Max. mechanical permissible speed/rotational speed: 500 1/min
Electrical connection: Flange socket
Ultra-Lock, male, 12-pin
Pin configuration: D680849
Connecting direction: tangential
Special characteristics, rotational encoders: none
ID number
ID number
671083-01
System accuracy
System accuracy
±1.0''
Data interface
Data interface
Fanuc05
Positions per revolution
Positions per revolution
536870912
Output code
Output code
Binary
Power supply
Power supply
3.6 V ... 14 V
Shaft
Shaft
Hollow shaft, diameter 60 mm
Flange version
Flange version
54C
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Max. mechanical permissible speed/rotational speed
Max. mechanical permissible speed/rotational speed
500 1/min
Electrical connection
Electrical connection
Flange socket Ultra-Lock, male, 12-pin
Pin configuration
Pin configuration
D680849
Connecting direction
Connecting direction
tangential
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
SCIP ID
SCIP ID
d66b37d3-82a4-43ed-aa8f-3807236d2271
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
1244745-01