Letzte Aktualisierung: April 08 2026 23:30:39.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR with armor Ø 10.0 mm
Cable design: 6x2x0.19 mm²
Cable length: 1.00 m
Encoder side: Coupling M12 (armored),
14-pin
Side of subsequent D-sub connector, metal
electronic: housing, 2-row, with metal
armor and locking screws,
15-pin male
ID number
ID number
672625-01
Cable type
Cable type
PUR with armor Ø 10.0 mm
Cable design
Cable design
6x2x0.19 mm²
Cable length
Cable length
1.00 m
Encoder side
Encoder side
Coupling M12 (armored), 14-pin
Side of subsequent D-sub connector, metal
electronic
electronic
housing, 2-row, with metal armor and locking screws, 15-pin male
SCIP ID
SCIP ID
8d23f3b0-08ca-4506-b313-3d5015280604
Downloads / CAD / Mounting / Documentation