Letzte Aktualisierung: April 08 2026 23:30:39.

Adapter cable
for different connector connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Adapter cable
for different connector connection
Cable type: PUR Ø 4.5 mm with armor Ø
10.0 mm
Cable design: 4x2x0.16 mm²
Cable length: 9.00 m
Encoder side: Coupling M12 (armored),
14-pin
Side of subsequent D-sub connector, 2-row,
electronic: with locking screws,
female, 15-pin
ID number
ID number
673461-09
Cable type
Cable type
PUR Ø 4.5 mm with armor Ø 10.0 mm
Cable design
Cable design
4x2x0.16 mm²
Cable length
Cable length
9.00 m
Encoder side
Encoder side
Coupling M12 (armored), 14-pin
Side of subsequent D-sub connector, 2-row,
electronic
electronic
with locking screws, female, 15-pin
SCIP ID
SCIP ID
7e81479d-2eba-426d-bb97-04e6585834a0
Downloads / CAD / Mounting / Documentation