Letzte Aktualisierung: April 09 2026 23:29:38.
Adapter cable
for different connector connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
for different connector connection
Cable type: PVC Ø 5.0 mm with armor Ø
8.25 mm
Cable design: 3x2x0.05+2x0.2
Cable length: 4.50 m
15.0 feet
Encoder side: Connector with bayonet
catch, male 6-pin
Side of subsequent D-sub connector, metal
electronic: housing, 2-row, with
locking screws, male,
9-pin
Color: Silver
Special characteristics,A011: Electronics in the
connecting cable: connecting element
Company identification: Acu-Rite
for different connector connection
Cable type: PVC Ø 5.0 mm with armor Ø
8.25 mm
Cable design: 3x2x0.05+2x0.2
Cable length: 4.50 m
15.0 feet
Encoder side: Connector with bayonet
catch, male 6-pin
Side of subsequent D-sub connector, metal
electronic: housing, 2-row, with
locking screws, male,
9-pin
Color: Silver
Special characteristics,A011: Electronics in the
connecting cable: connecting element
Company identification: Acu-Rite
ID number
ID number
680967-15
Cable type
Cable type
PVC Ø 5.0 mm with armor Ø 8.25 mm
Cable design
Cable design
3x2x0.05+2x0.2
Cable length
Cable length
4.50 m 15.0 feet
Encoder side
Encoder side
Connector with bayonet catch, male 6-pin
Side of subsequent D-sub connector, metal
electronic
electronic
housing, 2-row, with locking screws, male, 9-pin
Color
Color
Silver
Special characteristics,A011
Special characteristics,A011
Electronics in the
connecting cable
connecting cable
connecting element
Company identification
Company identification
Acu-Rite