Letzte Aktualisierung: April 12 2026 23:41:59.
Output cable
2x female housings, 2-row, 15-pin, with locking free cable end
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Output cable
2x female housings, 2-row, 15-pin, with locking free cable end
Cable type: PUR Ø 8.0 mm
Cable design: 3x2x0.15+8x0.5
Cable length: 10.00 m
2x female housings, 2-row, 15-pin, with locking free cable end
Cable type: PUR Ø 8.0 mm
Cable design: 3x2x0.15+8x0.5
Cable length: 10.00 m
ID number
ID number
683063-10
Cable type
Cable type
PUR Ø 8.0 mm
Cable design
Cable design
3x2x0.15+8x0.5
Cable length
Cable length
10.00 m
SCIP ID
SCIP ID
cf92b965-0af0-4f59-82c5-6b9fb2dfa6ed