Letzte Aktualisierung: April 09 2026 23:29:38.

TS 248
Workpiece touch probe

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TS 248
Workpiece touch probe
Repeatability: 1.00 µm
Output signal: Square-wave signals, HTL
levels
Power supply: 10-30
Electrical connection: Flange socket M12, male,
8-pin
Cable type: w/o cable
Cable outlet: radial
Stylus geometry: TK07
Set of 2x T403 (L=40 mm,
ball Ø 3 mm, without
rated break point)
Axial deflection force: N
Housing material: Steel, stainless
(1.4104)
Special characteristics, touch probes: reduced gauging force
ID number
ID number
683112-01
Repeatability
Repeatability
1.00 µm
Output signal
Output signal
Square-wave signals, HTL levels
Power supply
Power supply
10-30
Electrical connection
Electrical connection
Flange socket M12, male, 8-pin
Cable type
Cable type
w/o cable
Cable outlet
Cable outlet
radial
Stylus geometry
Stylus geometry
TK07 Set of 2x T403 (L=40 mm, ball Ø 3 mm, without rated break point)
Axial deflection force
Axial deflection force
N
Housing material
Housing material
Steel, stainless (1.4104)
Special characteristics, touch probes
Special characteristics, touch probes
reduced gauging force
SCIP ID
SCIP ID
b3f4421e-dfad-4a25-b793-61c5895eb8a9
Downloads / CAD / Mounting / Documentation